??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2006-8661 - 2-conductor carrier terminal block, with test option, for DIN-rail 35 x 15 and 35 x 7.5, 6 mm², Push-in CAGE CLAMP®
Bill of material
2006-8661
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.5 - 6 (10) mm²
Cross section
20 - 8 AWG
Strip length
13 - 15 mm
Rated impulse voltage
12 kV
Pollution degree
3
Current intensity
30 A
Height
59.20 mm
Width
15.00 mm
Depth
106.90 mm
Number of connection points
2
Number of potentials
1
Color
Comment
AC/DC 1000 V / DC 1500 V
Weight
28.528 g
eCl@ss 7.1
27-14-11-20
Previews
3D
2D
Download CAD models