??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
2006-1671 - 2-conductor disconnect terminal block, with pivoting knife disconnect, with test option, orange disconnect link, for DIN-rail 35 x 15 and 35 x 7.5, 6 mm², Push-in CAGE CLAMP®
Bill of material
2006-1671
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.5 - 6 (10) mm²
Cross section
20 - 8 AWG
Strip length
13 - 15 mm
Measured voltage
800 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
30 A
Height
37.00 mm
Width
7.50 mm
Depth
96.30 mm
Number of connection points
2
Number of potentials
1
Color
Weight
19.500 g
eCl@ss 7.1
27-14-11-26
eCl@ss 8.1
27-14-11-26
Previews
3D
2D
Download CAD models