??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2006-1621 - 2-conductor fuse terminal block, with pivoting fuse holder, for 5 x 30 mm miniature metric fuse, without blown fuse indication, for DIN-rail 35 x 15 and 35 x 7.5, 6 mm², Push-in CAGE CLAMP®
Bill of material
2006-1621
Item-No.
2006-1621
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.5 - 6 (10) mm²
Cross section
20 - 8 AWG
Strip length
13 - 15 mm
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
10 A
Height
59.00 mm
Width
7.50 mm
Depth
93.30 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
13.440 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Previews
3D
2D
Download CAD models