??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005840000 - SM 27/18-22 MM WS
Bill of material
Weidmueller 2005840000
Preview
Product number of the Manufacturer
2005840000
Manufacturer Type Description
SM 27/18-22 MM WS
Short Description
Device marking, halogen-free, Self-adhesive, 27 mm, Polyester, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118391138
Manufacturer Name
Weidmueller Group
diameter
22 mm
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.000 kg
depth
0.1 mm
height
47.75 mm
width
29.5 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models