??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005440000 - TM-I 12 MM WS
Bill of material
Weidmueller 2005440000
Preview
Product number of the Manufacturer
2005440000
Manufacturer Type Description
TM-I 12 MM WS
Short Description
Cable coding system, 4 mm, Printed characters: without, Polyester, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390278
Manufacturer Name
Weidmueller Group
label space present
Yes
color
white
material
Plastic
Combustibility class
HB
Without halogens
Yes
Mass
0.000 kg
depth
0.250 mm
height
12 mm
width
4.6 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models