??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005430000 - CC 15/60 MM GE
Bill of material
Weidmueller 2005430000
Preview
Product number of the Manufacturer
2005430000
Manufacturer Type Description
CC 15/60 MM GE
Short Description
Device marking, Self-adhesive, halogen-free, 60 mm, Polyester, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118391213
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.000 kg
depth
0.1 mm
height
15 mm
width
60 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models