??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005260000 - ELS 16/40 MM GE
Bill of material
Weidmueller 2005260000
Preview
Product number of the Manufacturer
2005260000
Manufacturer Type Description
ELS 16/40 MM GE
Short Description
Cable coding system, 16 mm, Polyester, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118389975
Manufacturer Name
Weidmueller Group
color
yellow
material
Plastic
Combustibility class
HB
Without halogens
Yes
Mass
0.000 kg
depth
0.14 mm
height
40 mm
width
16.5 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models