??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2005248-6
Bill of material
2005248-6
Part Number
2005248-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2005248-6
TE Internal Description
PDL 2P CAP 3.96 FH(GWT) BLU
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
300 VAC
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Wire Type
Stranded
WireCable Type
Discrete Wire
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Blue
Housing Material
PA 66
Length
26.1 mm
Height
9.94 mm
Operating Temperature Range
-30 - 65 C [ -22 - 149 F ]
Circuit Application
Power & Signal
Glow Wire Rating
GWT 750C (Without Flame)
AgencyStandard
CNR, USR
AgencyStandard Number
C22.2 No. 182.3, UL 1977
Packaging Method
Bag
Packaging Quantity
300
For Use With
Contacts 177916 or 177917, Double Lock Plate 177918-1 or (GWT) 368590-1, Plug (GWT) 2005247
Previews
3D
2D
Download CAD models