??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005140000 - ESG 8/20 MM WS
Bill of material
Weidmueller 2005140000
Preview
Product number of the Manufacturer
2005140000
Manufacturer Type Description
ESG 8/20 MM WS
Short Description
Device marking, Self-adhesive, halogen-free, 20 mm, Polyester, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118390643
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.000 kg
depth
0.1 mm
height
8 mm
width
20 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models