??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2004-172 - Insulation stop 0.75 - 1 mm² 5 pieces / strip
Bill of material
2004-172
Item-No.
2004-172
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 1 mm²
Height
9.80 mm
Width
30.22 mm
Depth
6.40 mm
Color
dark grey
Weight
0.790 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
预览
3D
2D
下载CAD模型