??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2003770000 - WS 10/5 M PLUS MC NE WS
Bill of material
Weidmueller 2003770000
Preview
Product number of the Manufacturer
2003770000
Manufacturer Type Description
WS 10/5 M PLUS MC NE WS
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118424447
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
2.912 mm
height
9.8 mm
width
5.100 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models