??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
200336-6
Bill of material
200336-6
Part Number
200336-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
200336-6
TE Internal Description
PIN CONT ASSY, SZ 16, TYPE II
Power Contact Type
Contact
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Test Current
13 A
Contact Current Rating Max
13 A
Contact Type
Pin
Contact Retention Within Housing
With
Contact Base Material
Brass
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Mating Area Plating Material Finish
Bright
Contact Termination Area Plating Material
Gold
Contact Termination Area Plating Thickness
.76 um [ 30 uin ]
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Wire Contact Termination Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Size
16
Termination Type
Crimp
Contact Retention Type Within Housing
Snap-In
Wire Insulation Support
Without
Wire Size
18 - 16 AWG
Wire Size
.8 - 1.4 mm2
Operating Temperature Range
-55 - 105 C [ -55 - 302 F ]
Circuit Application
Signal
Color Code
BlueBlue
Packaging Method
Reel
Packaging Quantity
4000
For Use With
CPC Connectors, G Series Connectors
Comment
Extraction Tool No. 305183
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models