??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2003-911 - Double fuse plug, for 5 x 20 mm miniature metric fuse, without blown fuse indication, 10.4 mm wide
Bill of material
2003-911
Item-No.
2003-911
Description
Double fuse plug, 6.3 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Rated impulse voltage
3 kV
Pollution degree
3
Current intensity
6.3 A
Width
10.40 mm
Color
gray
Weight
12.100 g
eCl@ss 7.1
27-14-11-49
eCl@ss 8.1
27-14-11-49
预览
3D
2D
下载CAD模型