??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2003-6694 - End and intermediate plate, 1 mm thick
Bill of material
2003-6694
Item-No.
2003-6694
Description
End and intermediate plate, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
70.70 mm
min. thickness
1.00 mm
Length
109.15 mm
Color
orange
Weight
4.870 g
Insulating material
Polyamide
GTIN
4055143509800
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
2003-6694
Manufacturer product designation
End and intermediate plate
Manufacturer product description
End and intermediate plate, 1 mm thick
Designed as intermediate plate
Yes
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/2003-6694
Previews
3D
2D
Download CAD models