??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2003-6692 - End and intermediate plate, 0.8 mm thick
Bill of material
2003-6692
Item-No.
2003-6692
Description
End and intermediate plate, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
44.20 mm
min. thickness
0.80 mm
Length
109.16 mm
Color
orange
Weight
3.360 g
Insulating material
Polyamide
GTIN
4050821322108
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
2003-6692
Manufacturer product designation
End and intermediate plate
Manufacturer product description
End and intermediate plate, 0.8 mm thick
Designed as intermediate plate
Yes
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/2003-6692
Previews
3D
Dimension
2D
Download CAD models