??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2003-6644 - Multilevel installation terminal block, with operating slots, 2.5 mm², with pivoting knife disconnect, LT/L/PE, Push-in CAGE CLAMP®
Bill of material
2003-6644
Item-No.
2003-6644
Description
Multilevel installation terminal block, 2.5 mm², 20 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
5
Number of potentials
3
Width of spacing
5.20 mm
Height at lowest possible mounting height
45.20 mm
Length
110.00 mm
Mounting method
Top-hat rail TH35
Basic color
gray
Weight
20.946 g
Material insulation body
Polyamide
Rated voltage
250 V
Rated impulse voltage
4 kV
Rated current
20.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4050821654292
Customs number
85365080900
Country of origin
DE
eCl@ss 10.0.1
27-14-11-25
ecl@ss 11.0
27-14-11-25
Manufacturer name
WAGO
Product article number of manufacturer
2003-6644
Manufacturer product designation
Multilevel installation terminal block
Manufacturer product description
Multilevel installation terminal block, with operating slots, 2.5 mm², with pivoting knife disconnect, LT/L/PE, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25 mm²
max. connectable conductor cross-section multiple wire
4.00 mm²
min. line cross section, rigid
0.25 mm²
max. line cross section, rigid
4.00 mm²
min. line cross section, flexible
0.25 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
N insulation slide present
Nein
N function possible
Nein
PE function possible
Ja
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2003-6644
Power loss per pole, current-dependent (PlIp)
0.532 W
Rated current (In) for the power loss specification
20.000 A
min. stranded AWG
22
max. stranded AWG
12
min. Strip length
10.00 mm
max. Strip length
12.00 mm
Symbol name terminal block
E00326, E00226, E00289
Previews
3D
Dimension
2D
Download CAD models