??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
2002T103 - Stainless TRX Truss Tapping Screw(1-A)
Bill of material
20-02-T103-0040-0120
Size
4
Length
Order number
Pitch
0.7 mm
Drive size
T20
Outside Diameter
9.4 mm
tolerance-dk
-0.5
Width
2.5 mm
tolerance-k
+-0.15 mm
A
3.94 mm
I
1.20 mm
D
1.350 mm
预览
3D
尺寸标注
2D
下载CAD模型