??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
2002T101 - Stainless TRX Counter sunk Tapping Screw(1-A)
Bill of material
20-02-T101-0040-0120
Size
4
Length
Order number
Pitch
0.7 mm
Drive size
T20
Outside Diameter
8 mm
tolerance-dk
-0.5
Width
2.3 mm
tolerance-k
-0.3 mm
Previews
3D
Dimension
2D
Download CAD models