??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
2002T100 - Stainless TRX Pan head Tapping Screw(1-A)
Bill of material
20-02-T100-0040-0160
Size
4
Length
Order number
Pitch
1.59 mm
Drive size
T20
Outside Diameter
7 mm
tolerance-dk
-0.5
Width
2.6 mm
tolerance-k
+-0.15 mm
R
4.770 mm
Previews
3D
Dimension
2D
Download CAD models