??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
20021112 - Unshrouded Header, Vertical, Through Hole
Bill of material
20021112-00006T1LF
Part Number
20021112-00006T1LF
Series
20021112
Selected Loaded
Mating Length (Dim A)
0 - 3.05mm mm
Tail Length (Dim B)
N - Number of Positions per Row
Packaging Option
T - Tube
Plating Options
Lead Free Option
LF - Lead Free
Dim X
3.81 mm
Dim Y
2.54 mm
Previews
3D
Dimension
2D
Download CAD models