??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-880 - EMPTY COMPONENT PLUG HOUSING 10.4 MM WIDTH
Bill of material
2002-880
Item-No.
2002-880
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
1 A
Width
10.40 mm
Color
grau
Comment
unbestückt
Weight
4.000 g
eCl@ss 7.1
27-18-27-02
Previews
3D
2D
Stáhnout CAD model