??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-880/1000-411 - DIODE MODULE WITH DIODE 1 N 4007 10.4 MM WIDTH
Bill of material
2002-880/1000-411
Item-No.
2002-880/1000-411
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
1 A
Width
10.40 mm
Color
grau
Comment
Diode 1N 4007 als Freilaufdiode
Weight
4.420 g
eCl@ss 7.1
27-14-11-49
Previews
3D
2D
Download CAD models