??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
2002-800/1000-541 - LED module with red led 5.2 mm wide
Bill of material
2002-800/1000-541
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
1 A
Height
41.80 mm
Width
5.20 mm
Depth
29.60 mm
Color
grau
Comment
Weight
g
eCl@ss 7.1
27-14-11-49
Previews
3D
2D
Download CAD models