??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2002-511 - Modular TOPJOB®S plug connector 1 POLE MODULAR
Bill of material
2002-511
Item-No.
2002-511
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
No. of poles
1
Height
43.34 mm
Width
5.20 mm
Depth
21.03 mm
Color
grau
Weight
2.745 g
eCl@ss 7.1
27-14-11-51
预览
3D
2D
下载CAD模型