??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-493 - Triple-deck vertical jumper insulated
Bill of material
2002-493
Item-No.
2002-493
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
24 A
Height
55.60 mm
Width
5.00 mm
Depth
3.90 mm
Color
light grey
Weight
1.070 g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models