??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-424 - Continuous jumper, from 1 to 4, insulated
Bill of material
2002-424_HI
Item-No.
2002-424
Description
Continuous jumper, 25.0 A, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
25 A
Height
4.10 mm
Width
10.90 mm
Color
light gray
Weight
1.100 g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models