??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
WAGO
Description
2002-423 - Adjacent jumper for continuous commoning insulated from 1 to 3
Bill of material
2002-423
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
25 A
Height
18.50 mm
Width
4.10 mm
Depth
10.90 mm
Color
Weight
0.920 g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Предварительные просмотры
3D
2D
Загрузка CAD-моделей