??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-4127 - Quadruple-deck rail-mounted terminal block, Rail-mounted terminal block for electric motor wiring, 2.5 mm², L1 - L2 - L3 - PE, suitable for Ex e II applications, without marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2002-4127
Item-No.
2002-4127
Description
Quadruple-deck rail-mounted terminal block, 2.5 mm², 20 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
7
No. of potentials
4
Width of spacing
5.20 mm
Height at lowest possible mounting height
96.80 mm
Length
103.50 mm
Type of mounting
Top-hat rail TH35
Color
gray
Weight
25.297 g
Material insulation body
Polyamide
GTIN
4055143863575
Customs number
85369010000
Country of origin
CN
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
2002-4127
Manufacturer product designation
Quadruple-deck rail-mounted terminal block
Manufacturer product description
Quadruple-deck rail-mounted terminal block, Rail-mounted terminal block for electric motor wiring, 2.5 mm², L1 - L2 - L3 - PE, suitable for Ex e II applications, without marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25 mm²
max. connectable conductor cross-section multiple wire
4.00 mm²
min. line cross section, rigid
0.25 mm²
max. line cross section, rigid
4.00 mm²
min. line cross section, flexible
0.25 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
Number of clamp positions per level
Number of levels
4
Type of electrical connection 1
Push-in connection
Type of electrical connection 2
Push-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2002-4127
min. fine stranded AWG
22
max. fine stranded AWG
12
Internally connected stages
Nein
min. Strip length
10.00 mm
max. Strip length
12.00 mm
Symbol name terminal block
E00246, E00226, E00226, E00226
Previews
3D
2D
Download CAD models