??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2002-3211/1000-410 - TRIPLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH DIODE 1 N 4007
Bill of material
2002-3211/1000-410
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Current intensity
0.500 A
Height
69.50 mm
Width
5.20 mm
Depth
93.50 mm
Number of connection points
6
Number of potentials
3
Color
grau
Comment
Weight
17.580 g
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Download CAD models