??
Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
WAGO
Description
2002-2951 - Double deck double disconnect terminal block with 2 movable knife disconnects Housing color: gray
Bill of material
2002-2951
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
47.50 mm
Width
5.20 mm
Depth
108.00 mm
Number of connection points
4
Number of potentials
2
Color
Weight
g
Comment
eCl@ss 7.1
27-14-11-26
Previews
3D
2D
Baixar modelos em CAD