??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WAGO
Description
2002-2791 - End plate, 0.8 mm thick
Bill of material
2002-2791
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
47.70 mm
min. thickness
0.80 mm
Length
91.93 mm
Color
Weight
2.950 g
Insulating material
Polyamide
GTIN
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
End Plate
Manufacturer product description
End plate, 0.8 mm thick
Designed as intermediate plate
No
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
http://www.wago.com/2002-2791
プレビュー
3D
2D
ダウンロード(CADデータ)