??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-2667 - Double-deck carrier terminal block Upper-deck base
Bill of material
2002-2667
Item-No.
2002-2667
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
51.70 mm
Width
5.20 mm
Depth
93.00 mm
Number of connection points
4
Number of potentials
3
Color
grau
Comment
PE/L
Weight
17.137 g
eCl@ss 7.1
27-14-11-20
Previews
3D
2D
Download CAD models