??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
2002-2611/1000-867 - Double-deck fuse terminal block, with pivoting fuse holder, Through/Fuse terminal block, for 5 x 20 mm miniature metric fuse, with blown fuse indication by LED, 120 V, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2002-2611/1000-867
Item-No.
2002-2611/1000-867
Description
Double-deck fuse terminal block, 2.5 mm², 6.3 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
250 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
6 A
Height
76.00 mm
Width
6.20 mm
Depth
93.00 mm
Number of connection points
4
Number of potentials
2
Color
gray
Comment
120 V
Weight
23.191 g
eCl@ss 7.1
27-14-11-16
プレビュー
3D
2D
ダウンロード(CADデータ)