??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
WAGO
Opis
2002-2206 - Double-deck terminal block, Through/through terminal block, N/L, without marker carrier, suitable for Ex e II applications, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Lista materiałowa
2002-2206
Nr zamówienia.
2002-2206
Description
Double-deck terminal block, 2.5 mm², 24 A, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
poziom detali
przekrój znamionowy
2.50 mm²
przewód jednodrutowy
0.25 - 4 mm²
przewód jednodrutowy, montaż wtykowy bez narzędzi
0.75 - 4 mm²
przewód linkowy
0.25 - 4 mm²
przewód linkowy z tulejką
1 - 4 mm²
długość odizolowania przewodu
10 - 12 mm
Number of connection points
4
Number of potentials
2
Width of spacing
5.20 mm
Height at lowest possible mounting height
61.80 mm
Length
69.70 mm
sposób montażu
Top-hat rail TH35
kolor
pomarańczowa
masa
10.174 g
Material insulation body
Poliamid
napięcie znamionowe
500 V
napięcie znamionowe udarowe
6 kV
prąd znamionowy
24.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4055143550918
numer taryfy celnej
85369010000
kraj pochodzenia
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2002-2206
Manufacturer product designation
złączka dwupiętrowa
Manufacturer product description
Double-deck terminal block, Through/through terminal block, N/L, without marker carrier, suitable for Ex e II applications, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25 mm²
max. connectable conductor cross-section multiple wire
4.00 mm²
min. line cross section, rigid
0.25 mm²
max. line cross section, rigid
4.00 mm²
min. line cross section, flexible
0.25 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
Number of clamp positions per level
2
Number of levels
2
Internally connected stages
Nein
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
https://www.wago.com/2002-2206
Power loss per pole, current-dependent (PlIp)
1.532 W
Rated current (In) for the power loss specification
24.000 A
min. stranded AWG
22
max. stranded AWG
12
min. Strip length
10.00 mm
max. Strip length
12.00 mm
Symbol name terminal block
E00226, E00226
Previews
3D
2D
Pobierz modele CAD