??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-2201/097-000 - Double-deck terminal block, gray separator, L, oversized, contact inserts only on upper deck, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2002-2201/097-000
Item-No.
2002-2201/097-000
Description
Double-deck terminal block, 2.5 mm², 24 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50
Solid conductor
0.25 - 4
Solid conductor, push-in termination
0.75 - 4
Fine-stranded conductor
0.25 - 4
Fine-stranded conductor with ferrule
1 - 4
Strip length
10 - 12
Number of connection points
4
Number of potentials
2
Width of spacing
7.20
Height at lowest possible mounting height
61.80
Length
69.90
Mounting method
Top-hat rail TH35
Color
gray
Weight
13.250
Material insulation body
Polyamide
Rated voltage
1000
Rated impulse voltage
12
Rated current
24.00
Overvoltage category
III
Pollution degree
3
GTIN
4055143420242
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2002-2201/097-000
Manufacturer product designation
Double-deck terminal block
Manufacturer product description
Double-deck terminal block, gray separator, L, oversized, contact inserts only on upper deck, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25
max. connectable conductor cross-section multiple wire
4.00
min. line cross section, rigid
0.25
max. line cross section, rigid
4.00
min. line cross section, flexible
0.25
max. line cross section, flexible
4.00
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00
Number of clamp positions per level
2
Number of levels
2
Internally connected stages
Nein
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60
max. operating temperature
105
Explosion-tested version (EEx e)
Nein
Closing plate required
Nein
Address of additional link
https://www.wago.com/2002-2201/097-000
Power loss per pole, current-dependent (PlIp)
0.766
Rated current (In) for the power loss specification
24.000
min. fine stranded AWG
22
max. fine stranded AWG
12
min. Strip length
10.00
max. Strip length
12.00
Symbol name terminal block
E00226, E00226
Previews
3D
2D
Download CAD models