??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-1981 - 2-Conductor fuse terminal block for blade-type fuses with additional jumpering
Bill of material
2002-1981
Item-No.
2002-1981
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
Height
32.90 mm
Width
5.20 mm
Depth
72.90 mm
Number of connection points
2
Number of potentials
2
Color
grau
Weight
7.912 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Previews
3D
2D
Baixar modelos em CAD