??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
WAGO
Description
2002-1981/1000-413 - 2-Conductor fuse terminal block formini-automotive blade-type fuses with testing facility 24 V with blown fuse indication by led
Bill of material
2002-1981/1000-413
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
Height
32.90 mm
Width
5.20 mm
Depth
72.90 mm
Number of connection points
2
Number of potentials
2
Color
grau
Comment
Weight
8.200 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Предварительные просмотры
3D
2D
Загрузка CAD-моделей