??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-1911/1000-836 - 2-conductor fuse disconnect terminal block with pivoting fuse holder for 5 x 20 mm miniature metric fuse 230 V with blown fuse indication by led with additional jumper position
Bill of material
2002-1911/1000-836
Item-No.
2002-1911/1000-836
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
250 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
6.3 A
Height
57.60 mm
Width
6.20 mm
Depth
72.90 mm
Number of connection points
2
Number of potentials
2
Color
grau
Weight
14.484 g
Comment
230 V
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Previews
3D
2D
Download CAD models