??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2002-1891 - End and intermediate plate, 1 mm thick
Bill of material
2002-1891
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
29.31 mm
min. thickness
1.00 mm
Length
87.29 mm
Color
Weight
2.440 g
Insulating material
Polyamid
GTIN
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
Abschluss- und Zwischenplatte
Manufacturer product description
Abschluss- und Zwischenplatte, 1 mm dick
Designed as intermediate plate
Ja
Type of end plate
Ja
Latchable present
Ja
Inflammability class of insulation material according to with UL94
V0
Address of additional link
Previews
3D
2D
Download CAD models