??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
2002-1811/1000-867 - 4-conductor fuse disconnect terminal block with pivoting fuse holder for 5 x 20 mm miniature metric fuse 120 V with blown fuse indication by led
Bill of material
2002-1811/1000-867
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
250 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
6 A
Height
57.60 mm
Width
6.20 mm
Depth
87.50 mm
Number of connection points
4
Number of potentials
1
Color
Comment
120 V
Weight
g
eCl@ss 7.1
27-14-11-16
Previews
3D
2D
Download CAD models