??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-1661/099-000 - 2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2002-1661/099-000
Item-No.
2002-1661/099-000
Description
2-conductor carrier terminal block, 2.5 mm², 16 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.25 - 4 mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
66.10 mm
Width
6.20 mm
Depth
32.90 mm
Number of connection points
2
Number of potentials
2
Color
gray
Weight
9.000 g
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Previews
3D
2D
Download CAD models