??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-161 - Marker carrier for 2002 series jumper slots 5 mm wide
Bill of material
2002-161
Item-No.
2002-161
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
17.75 mm
Width
5.00 mm
Depth
13.05 mm
Color
grau
Weight
0.270 g
Previews
3D
2D
Download CAD models