??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WAGO
Description
2002-1421/1000-434 - 4-conductor led terminal block CENTRE MARKING DC 24 V WITH RED LED
Bill of material
2002-1421/1000-413
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
mm
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Current intensity
0.025 A
Height
33.00 mm
Width
5.20 mm
Depth
70.00 mm
Number of connection points
4
Number of potentials
1
Color
grau
Comment
Weight
g
eCl@ss 7.1
27-14-11-27
プレビュー
3D
2D
ダウンロード(CADデータ)