??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WAGO
Description
2002-1321/1000-434 - 3-conductor led terminal block CENTRE MARKING DC 24 V WITH RED LED
Bill of material
2002-1321/1000-413
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
mm
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Current intensity
0.025 A
Height
33.00 mm
Width
5.20 mm
Depth
59.50 mm
Number of connection points
3
Number of potentials
1
Color
grau
Comment
Weight
6.200 g
eCl@ss 7.1
27-14-11-27
预览
3D
2D
下载CAD模型