??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2002-1293 - Separator plate, 2 mm thick, oversized
Bill of material
2002-1293
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
33.40 mm
min. thickness
2.00 mm
Length
48.25 mm
Color
Weight
1.733 g
Insulating material
Polyamide
GTIN
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
Separator plate
Manufacturer product description
Separator plate, 2 mm thick, oversized
Designed as intermediate plate
Yes
Type of end plate
No
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/2002-1293
Previews
3D
2D
Download CAD models