??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
WAGO
Description
2002-1211/1000-410 - 2-conductor diode terminal block CENTRE MARKING WITH DIODE 1 N 4007 for DIN 35 rail
Bill of material
2002-1211/1000-410
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Current intensity
1 A
Height
33.00 mm
Width
5.20 mm
Depth
48.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Comment
Weight
g
eCl@ss 7.1
27-14-11-27
eCl@ss 8.1
27-14-11-27
Предварительные просмотры
3D
2D
Загрузка CAD-моделей