??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
2000000H - Steel(+) Small Counter sunk D
Bill of material
20-00-000H-0040-0160
Size
4
Length
Order number
Pitch
1.59 mm
Type of + Hole
2
Outside Diameter
7 mm
tolerance-dk
-0.5
Width
2.3 mm
tolerance-k
-0.3 mm
Previews
3D
Dimension
2D
Download CAD models