??
Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
WAGO
Description
2000-552 to 2000-560 - Modular TOPJOB®S connector, modular, for jumper contact slot, 2-pole
Bill of material
2000-555
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
14 A
No. of poles
Height
43.30 mm
Width
mm
Depth
21.00 mm
Color
gray
eCl@ss 7.1
27-14-11-51
eCl@ss 8.1
27-14-11-51
Previews
3D
2D
Сваляне на CAD модели