??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2000-5357/101-000 - 3-conductor sensor/actuator terminal block, for NPN-(low-side) switching actuators, with ground contact, with colored conductor entries, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2000-5357/101-000
Item-No.
2000-5357/101-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
24 V
Current intensity
14 A
Height
49.40 mm
Width
7.00 mm
Depth
81.10 mm
Number of connection points
8
Number of potentials
4
Color
orange
Weight
17.872 g
eCl@ss 7.1
27-14-11-28
eCl@ss 8.1
27-14-11-28
Previews
3D
2D
Download CAD models