??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
2000-510 - TOPJOB®S L-type test plug module, modular, for jumper contact slot
Bill of material
2000-510
Item-No.
2000-510
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
14 A
No. of poles
1
Height
43.30 mm
Width
3.50 mm
Depth
21.00 mm
Color
gray
Weight
1.870 g
eCl@ss 7.1
27-14-11-51
eCl@ss 8.1
27-14-11-51
Filename
2000-510
Previews
3D
2D
CAD modeli indir